Flanged housing units FM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYTB20 FM

Part Number
FYTB20 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.82 €

1 12 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Oval Flange Type Shaft Bore Dia. d(mm) 20 Unit Body Material Cast Iron
Rolling Element Material Steel Fixing Eccentric locking collar Number of holes 2
Temperature range -20 to +120 °C Version Standard version GTIN/EAN 7316577041098
Weight(g) 447

This page is Flanged housing units FM Series, part number FYTB20 FM.
You can find the detail information about specifications and dimensions on part number FYTB20 FM.

Tech Support