Flanged housing units TF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY1.3/4 TF
FY2.1/2 TF
FY25 TF
FY35 TF
FY45 TF
FY55 TF
FY60 TF
FYTB1. TF
FYTB30 TF
FYTBK30 TF
FYTJ35 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

70.50 €

1 4 Days Square Flange Type-Cast IronSteel413754.273165777550492030

178.13 €

1 4 Days Square Flange Type-Cast IronSteel418773.773165777550944950

31.39 €

1 12 Days Square Flange Type-Cast IronSteel49538.87316577030788741

44.55 €

1 12 Days Square Flange Type-Cast IronSteel411846.473165770322701330

58.74 €

1 17 Days Square Flange Type-Cast IronSteel413754.273165770691391970

89.27 €

1 17 Days Square Flange Type-Cast IronSteel416264.4-3300

112.42 €

1 12 Days Square Flange Type-Cast IronSteel417573.773165770293554007

39.03 €

1 17 Days [Others] Oval Flange Type25.4Cast IronSteel2--7316570268362573

38.18 €

1 7 Days [Others] Oval Flange Type30Cast IronSteel2--7316577030993900

35.10 €

1 17 Days [Others] Oval Flange Type30ResinStainless Steel2--7316570818376441

46.37 €

1 4 Days [Others] Oval Flange Type35Cast IronSteel2--73165709142381274

Loading...

  1. 1

Basic information

Fixing Threaded pins Temperature range -20 to +120 °C Version Standard version

Tech Support