Flanged housing units WF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY35 WF

Part Number
FY35 WF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.33 €

1 17 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Rolling Element Material Steel
Fixing Eccentric locking collar Number of holes 4 Outer diameter(mm) 118
Temperature range -20 to +120 °C Version Standard version Width(mm) 50.1
GTIN/EAN 7316570578164 Weight(g) 1445

This page is Flanged housing units WF Series, part number FY35 WF.
You can find the detail information about specifications and dimensions on part number FY35 WF.

Tech Support