Flanged housing units YTH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYTWK20 YTH

Part Number
FYTWK20 YTH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.05 €

1 17 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Oval Flange Type Shaft Bore Dia. d(mm) 20 Unit Body Material Composite
Rolling Element Material Steel Fixing Threaded pins Number of holes 2
Temperature range -20 to +120 °C Version Standard version GTIN/EAN 7316574924448
Weight(g) 239

This page is Flanged housing units YTH Series, part number FYTWK20 YTH.
You can find the detail information about specifications and dimensions on part number FYTWK20 YTH.

Tech Support