Other Shapes TF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TU45 TF

Part Number
TU45 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.50 €

1 17 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 45 Unit Body Material Cast Iron Rolling Element Material Steel
Fixing Threaded pins Temperature range -20 to +120 °C Version For linear movement
GTIN/EAN 7316577058775 Weight(g) 2410

This page is Other Shapes TF Series, part number TU45 TF.
You can find the detail information about specifications and dimensions on part number TU45 TF.

Tech Support