Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYNT70 FTS
Shaft Bore Dia. d(mm) | 70 | Unit Body Material | Cast Iron | Rolling Element Material | Steel |
---|---|---|---|---|---|
Fixing | Step sleeve attachment | Temperature range | -20 to +120 °C | GTIN/EAN | 7316574448272 |
Weight(g) | 11400 |
This page is Pillow Type FTS Series, part number SYNT70 FTS.
You can find the detail information about specifications and dimensions on part number SYNT70 FTS.