Pillow Type TF / VA228 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY50 TF/VA228

Part Number
SY50 TF/VA228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

266.13 €

1 4 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 50 Unit Body Material Cast Iron Fixing Threaded pins
Temperature range -150 to +350 °C GTIN/EAN 7316571382395 Weight(g) 2740

This page is Pillow Type TF / VA228 Series, part number SY50 TF/VA228.
You can find the detail information about specifications and dimensions on part number SY50 TF/VA228.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360