Pillow Type TR Series (SY20 TR)

Pillow Type  TR Series SY20 TR

Product Details:

Manufacturer part number: SY20 TR

Brand: SKF

Price: 35.29

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Unit Body Material: Cast Iron

Temperature range: -20 to +120 °C

GTIN/EAN: 7316570505559

Weight: 577 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY20 TR

Part Number
SY20 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

35.29 €

1 17 Days 20Cast Iron-20 to +120 °C7316570505559577

Loading...

  1. 1

Basic information

Rolling Element Material Steel Fixing Threaded pins

This page is Pillow Type TR Series, part number SY20 TR.
You can find the detail information about specifications and dimensions on part number SY20 TR.

Variation of this product

Part Number
SY35 TR
SYK30 TR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

49.15 €

1 17 Days 35Cast Iron-20 to +120 °C73165709594061520

44.58 €

1 17 Days 30[Others] Composite-20 to +80 °C7316570072259491

Tech Support