Plummer block housing units FM Series (SYF30 FM)

Plummer block housing units  FM Series SYF30 FM

Product Details:

Manufacturer part number: SYF30 FM

Brand: SKF

Price: 57.35

Delivery time: 12 Days


Technical Data:

Shaft Bore Dia. d: 30 mm

GTIN/EAN: 7316570719055

Weight: 1025 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYF30 FM

Part Number
SYF30 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

57.35 €

1 12 Days 3073165707190551025

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Eccentric locking collar
Temperature range -20 to +120 °C

This page is Plummer block housing units FM Series, part number SYF30 FM.
You can find the detail information about specifications and dimensions on part number SYF30 FM.

Variation of this product

Part Number
SYF35 FM
SYF50 FM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

67.52 €

1 12 Days 3573165705368981000

84.90 €

1 4 Days 5073165711717222406

Tech Support