Plummer block housing units TF Series (SY45 TF)

Plummer block housing units  TF Series SY45 TF

Product Details:

Manufacturer part number: SY45 TF

Brand: SKF

Price: 63.97

Delivery time: 12 Days


Technical Data:

Shaft Bore Dia. d: 45 mm

GTIN/EAN: 7316577032140

Weight: 2220 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY45 TF

Part Number
SY45 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

63.97 €

1 12 Days 4573165770321402220

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Threaded pins
Temperature range -20 to +120 °C

This page is Plummer block housing units TF Series, part number SY45 TF.
You can find the detail information about specifications and dimensions on part number SY45 TF.

Variation of this product

Part Number
SY2.1/2 TF
SYF20 TF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

134.08 €

1 17 Days 63.573165770615155850

35.95 €

1 12 Days 207316571042435450

Tech Support