Keyless Bushing (Fastening Fittings) (1008-10)

Keyless Bushing (Fastening Fittings) 1008-10

Product Details:

Manufacturer part number: 1008-10

Brand: OPTIBELT

Price: 3.93

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 10 Ø

Overall Length W: 22.3 mm

Outer Dia. A: 35 Ø

EAN: 4014486251456

Weight: 133.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1008-10

Part Number
1008-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
EAN Weight
(g)

3.93 €

1 4 Days 1022.3354014486251456133.0

Loading...

  1. 1

This page is Keyless Bushing (Fastening Fittings), part number 1008-10.
You can find the detail information about specifications and dimensions on part number 1008-10.

Variation of this product

Part Number
1008-11
1008-12
1008-14
1008-15
1008-16
1008-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
EAN Weight
(g)

4.10 €

1 4 Days 1122.3354014486251470133.0

3.93 €

1 4 Days 1222.3354014486251517127.00001

4.10 €

1 4 Days 1422.3354014486251555124.0

3.93 €

1 4 Days 1522.3354014486401080120.0

3.93 €

1 4 Days 1622.3354014486251630117.0

4.30 €

1 4 Days 1822.3354014486251722107.0

Tech Support