V Belt RP Series (3V475 RP)

V Belt  RP Series 3V475 RP

Product Details:

Manufacturer part number: 3V475 RP

Brand: OPTIBELT

Price: 16.58

Delivery time: 4 Days


Technical Data:

EAN: 4014486043976

Weight: 89.0 g

Cross section (b x h): 9.5 x 8

Datum length: La - 4

Inside length: La - 42


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3V475 RP

Part Number
3V475 RP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Weight
(g)
Cross section (b x h) Datum length Inside length Nominal length Outside length

16.58 €

1 4 Days 401448604397689.09.5 x 8La - 4La - 42La (outside length)-

Loading...

  1. 1

Basic information

Article type Wedge V-belts (DIN 7753/1) Angle 40 degree Temperature range -40 to +100 °C
Version Wrapped

This page is V Belt RP Series, part number 3V475 RP.
You can find the detail information about specifications and dimensions on part number 3V475 RP.

Variation of this product

Part Number
3V1400 RP
3V500 RP
3V950 RP
5V1000 RP
5V1120 RP
5V1320 RP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Weight
(g)
Cross section (b x h) Datum length Inside length Nominal length Outside length

38.38 €

1 4 Days 4014486044355263.09.5 x 8La - 4La - 42La (outside length)-

16.23 €

1 4 Days 401448604399094.09.5 x 8La - 4La - 42La (outside length)-

28.23 €

1 4 Days 4014486044218179.09.5 x 8La - 4La - 42La (outside length)-

58.94 €

1 4 Days 4014486051346495.015.9 x 13La - 11La - 71La (outside length)-

-

1 Quote 4014486051384555.015.9 x 13La - 11La - 71La (outside length)-

75.37 €

1 4 Days 4014486051445654.015.9 x 13La - 11La - 71La (outside length)-

Tech Support