Bearings with Housings GREEN Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FBL204 GREEN

Part Number
FBL204 GREEN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.62 €

1 4 Days

Loading...

  1. 1

Basic information

Form Oval Material Plastic Number of holes 3
Weight(g) 300.0 Design For continuous shaft

This page is Bearings with Housings GREEN Series, part number FBL204 GREEN.
You can find the detail information about specifications and dimensions on part number FBL204 GREEN.

Tech Support