Manufacturer part number: 3205 B-2RSTV
Brand: NKE BEARINGS
Price: 25.62 €
Delivery time: 4 Days
I.D. D: 25 φ
Outer Diameter D: 52 φ
Width B: 20.6 mm
EAN: 9008745136924
Weight: 180 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205 B-2RSTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | Lip seal on both sides | Temperature range | -20 to +120 °C | Arrangement | Standard version |
Contact angle | 32 degree |
This page is Angular contact ball bearings / double row / 32xx / 2RS / plastic cage / series B2RSTV / NKE BEARINGS, part number 3205 B-2RSTV.
You can find the detail information about specifications and dimensions on part number 3205 B-2RSTV.
Part Number |
---|
3201 B-2RSTV |
3210 B-2RSTV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
23.50 € | 1 | 4 Days | 12 | 32 | 15.9 | 9008745136320 | 57.0 | ||
60.21 € | 1 | 4 Days | 50 | 90 | 30.2 | 9008745137525 | 735 |