Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3309 B-2ZTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 45 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 100 | Width B(mm) | 39.7 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
EAN | 9008745140594 | Seal | Cover on both sides | Temperature range | -20 to +120 °C |
Weight(g) | 1300.0 | Arrangement | Standard version | Contact angle | 32 degree |
This page is Angular contact ball bearings / double row / 3309 / 2Z / plastic cage / series B2ZTV / NKE BEARINGS, part number 3309 B-2ZTV.
You can find the detail information about specifications and dimensions on part number 3309 B-2ZTV.