Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7306 BETVP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 30 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 72 | Width B(mm) | 19 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
EAN | 9008745201875 | Seal | None. open bearing | Temperature range | -20 to +120 °C |
Weight(g) | 350.0 | Arrangement | Standard version | Contact angle | 40 degrees |
This page is Angular contact ball bearings / single row / 7306 / plastic cage / BETVP / NKE BEARINGS, part number 7306 BETVP.
You can find the detail information about specifications and dimensions on part number 7306 BETVP.