Manufacturer part number: 3211 BTV
Brand: NKE BEARINGS
Price: 61.45 €
Delivery time: 4 Days
I.D. D: 55 φ
Outer Diameter D: 100 φ
Width B: 33.3 mm
EAN: 9008745137655
Weight: 1030.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211 BTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None. open bearing | Temperature range | -20 to +120 °C | Arrangement | Standard version |
Contact angle | 32 degree |
This page is Angular contact ball bearings / double row / 32xx, 3308 / plastic cage / series BTV / NKE BEARINGS, part number 3211 BTV.
You can find the detail information about specifications and dimensions on part number 3211 BTV.
Part Number |
---|
3207 BTV |
3308 BTV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
31.16 € | 1 | 4 Days | 35 | 72 | 27 | 9008745137235 | 479.0 | ||
60.03 € | 1 | 4 Days | 40 | 90 | 36.5 | 9008745140488 | 1070 |