Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51110
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 50 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 70 | Width B(mm) | 14 | Rolling Element Material | Steel |
Cage | Sheet steel cage | EAN | 9008745143663 | Temperature range | -30 to +150 °C |
Weight(g) | 160.0 | Angular adjustment | Non-angle adjustable | Operating direction | Single direction bearing |
Product range | Axial deep groove ball bearing. without washer(s) |
This page is Axial deep groove ball bearings / single direction / 51110 / NKE BEARINGS, part number 51110.
You can find the detail information about specifications and dimensions on part number 51110.