Deep groove ball bearings / single row / 2RS2 / φ12~65 / NKE BEARINGS (6308-2RS2)

Deep groove ball bearings / single row / 2RS2 / φ12~65 / NKE BEARINGS 6308-2RS2

Product Details:

Manufacturer part number: 6308-2RS2

Brand: NKE BEARINGS

Price: 14.24

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 0

I.D. D: 40 φ

Outer Diameter D: 90 φ

Width B: 23 mm

EAN: 9008745187933


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6308-2RS2

Part Number
6308-2RS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

14.24 €

1 4 Days Grade 04090239008745187933631.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Contact seals on both sides
Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / 2RS2 / φ12~65 / NKE BEARINGS, part number 6308-2RS2.
You can find the detail information about specifications and dimensions on part number 6308-2RS2.

Variation of this product

Part Number
6010-2RS2
6013 -2RS2
6201 -2RS2
6301 -2RS2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.38 €

1 4 Days Grade 05080169008745151590265.0

18.79 €

1 4 Days -6510018-447.0

2.38 €

1 4 Days Grade 0123210900874516811635.0

3.12 €

1 4 Days Grade 0123712900874518463561

Tech Support