Deep groove ball bearings / single row / 2RSR / 2RSR / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6017 -2RSR
61810-2RSR
61900 -2RSR
61903 -2RSR
61904 -2RSR
62213 -2RSR
62302 -2RSR
62308 -2RSR
63000 -2RSR
63007 -2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

50.43 €

1 4 Days 85130229008745154447900.0

25.63 €

1 4 Days 50657900874516142150

6.82 €

1 4 Days 10226900874516428610

7.70 €

1 4 Days 17307900874516465110

9.18 €

1 4 Days 20379900874516481140

69.76 €

1 4 Days 651203190087451796241396.0

9.41 €

1 4 Days 1542179008745180880110.0

38.45 €

1 4 Days 4090339008745181207890

7.90 €

1 4 Days 102612900874518403130

14.95 €

1 4 Days 3562209008745184451210

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +120 °C

Tech Support