Angular contact ball bearings / single row / contact angle 32° / B2ZTV / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3206 B-2ZTV
3211 B-2ZTV
3305 B-2ZTV
3312 B-2ZTV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

29.25 €

1 4 Days 306223.89008745137105310

70.03 €

1 4 Days 5510033.390087451376481000

38.86 €

1 4 Days 256225.49008745140143339.0

166.88 €

1 4 Days 601305490087451411333400.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Raceway No. of Rows Double Row
Rolling Element Material Steel Cage Polyamide cage Clearance Normal radial clearance
Seal Cover on both sides Temperature range -20 to +120 °C Arrangement Standard version
Contact angle 32 degree

Tech Support