Angular contact ball bearings / single row / contact angle 40° / series BECBMP / NKE BEARINGS (7203 BECBMP)

Angular contact ball bearings / single row / contact angle 40° / series BECBMP / NKE BEARINGS 7203 BECBMP

Product Details:

Manufacturer part number: 7203 BECBMP

Brand: NKE BEARINGS

Price: 35.37

Delivery time: 4 Days


Technical Data:

I.D. D: 17 φ

Outer Diameter D: 40 φ

Width B: 12 mm

EAN: 9008745198243

Weight: 70.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7203 BECBMP

Part Number
7203 BECBMP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

35.37 €

1 4 Days 174012900874519824370.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Brass cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -20 to +150 °C Arrangement Bearing pair with a low axial clearance in O- and X-arrangem
Contact angle 40 degrees

Tech Support