Angular contact ball bearings / single row / contact angle 40° / series BECBTVP / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7321 BECBTVP

Part Number
7321 BECBTVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

479.83 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 105
Outer Diameter D(φ) 225 Width B(mm) 49 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Polyamide cage Clearance Normal radial clearance
EAN 9008745203008 Seal None. open bearing Temperature range -20 to +120 °C
Weight(g) 9500.0 Arrangement Bearing pair with a low axial clearance in O- and X-arrangem Contact angle 40 degrees

Tech Support