Angular contact ball bearings / single row / contact angle 40° / series BETVP / NKE BEARINGS (7213 BETVP)

Angular contact ball bearings / single row / contact angle 40° / series BETVP / NKE BEARINGS 7213 BETVP

Product Details:

Manufacturer part number: 7213 BETVP

Brand: NKE BEARINGS

Price: 54.84

Delivery time: 4 Days


Technical Data:

I.D. D: 65 φ

Outer Diameter D: 120 φ

Width B: 23 mm

EAN: 9008745199639

Weight: 1000 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7213 BETVP

Part Number
7213 BETVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

54.84 €

1 4 Days 651202390087451996391000

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -20 to +120 °C Arrangement Standard version
Contact angle 40 degrees

This page is Angular contact ball bearings / single row / contact angle 40° / series BETVP / NKE BEARINGS, part number 7213 BETVP.
You can find the detail information about specifications and dimensions on part number 7213 BETVP.

Variation of this product

Part Number
7220 BETVP
7308 BETVP
7309 BETVP
7315 BETVP
7317 BETVP
7321 BETVP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

173.84 €

1 4 Days 1001803490087452003803400.0

32.84 €

1 4 Days 409023-630.0

40.30 €

1 4 Days 45100259008745202117840.0

149.43 €

1 4 Days 751603790087452025993200.0

213.08 €

1 4 Days 851804190087452027424600.0

492.30 €

1 4 Days 10522549-9500.0

Tech Support