Deep groove ball bearings / single row / C3 / NKE BEARINGS (6226 C3)

Deep groove ball bearings / single row / C3 / NKE BEARINGS 6226 C3

Product Details:

Manufacturer part number: 6226 C3

Brand: NKE BEARINGS

Price: 220.84

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): -

I.D. D: 130 φ

Outer Diameter D: 230 φ

Width B: 40 mm

Number of Bearing Ring Rows: Single Row


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6226 C3

Part Number
6226 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

220.84 €

1 4 Days -13023040Single RowNo current insulation-Without flange/groove-20 to +150 °C6220.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Slightly increased radial clearance Seal None. open bearing

This page is Deep groove ball bearings / single row / C3 / NKE BEARINGS, part number 6226 C3.
You can find the detail information about specifications and dimensions on part number 6226 C3.

Variation of this product

Part Number
1311 C3
16022 C3
61911 C3
61926 C3
61940 C3
6307 C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

64.23 €

1 4 Days Grade 05512029--9008745102233--30 to +150 °C1600.0

77.36 €

1 4 Days Grade 011017019Single RowNo current insulation9008745103902Without flange/groove-20 to +150 °C1460.0

27.12 €

1 4 Days Grade 0558013Single RowNo current insulation9008745165764Without flange/groove-20 to +150 °C210

259.34 €

1 4 Days Grade 013018024Single RowNo current insulation9008745166693Without flange/groove-20 to +150 °C1700

610.63 €

1 4 Days Grade 020028038Single RowNo current insulation-Without flange/groove-20 to +150 °C7400.0

7.74 €

1 4 Days Grade 0358021Single RowNo current insulation9008745187650Without flange/groove-20 to +150 °C457

Tech Support