Self-aligning ball bearings / double row / K / NKE BEARINGS (1217 K)

Self-aligning ball bearings / double row / K / NKE BEARINGS 1217 K

Product Details:

Manufacturer part number: 1217 K

Brand: NKE BEARINGS

Price: 95.79

Delivery time: 4 Days


Technical Data:

I.D. D: 85 φ

Outer Diameter D: 150 φ

Width B: 28 mm

EAN: 9008745101298

Weight: 3100.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1217 K

Part Number
1217 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

95.79 €

1 4 Days 851502890087451012983100.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

This page is Self-aligning ball bearings / double row / K / NKE BEARINGS, part number 1217 K.
You can find the detail information about specifications and dimensions on part number 1217 K.

Variation of this product

Part Number
2218 K
2320 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

177.80 €

1 4 Days 901604090087451110513300.0

603.90 €

1 4 Days 10021573900874573409013100.0

Tech Support