Manufacturer part number: 2206 K.2RSTV
Brand: NKE BEARINGS
Price: 26.64 €
Delivery time: 4 Days
I.D. D: 30 φ
Outer Diameter D: 62 φ
Width B: 20 mm
EAN: 9008745737527
Weight: 250.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2206 K.2RSTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | Contact seals on both sides | Temperature range | -30 to +120 °C |
This page is Deep groove ball bearings / single row / K.2RSTV / NKE BEARINGS, part number 2206 K.2RSTV.
You can find the detail information about specifications and dimensions on part number 2206 K.2RSTV.
Part Number |
---|
2207 K.2RSTV |
2210 K.2RSTV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
30.72 € | 1 | 4 Days | 35 | 72 | 23 | 9008745737534 | 400 | ||
45.03 € | 1 | 4 Days | 50 | 90 | 23 | 9008745737589 | 600 |