Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1218 K.C3 |
1315 K.C3 |
1317 K.C3 |
1318 K.C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
112.90 € | 1 | 4 Days | 90 | 160 | 30 | 9008745711466 | 2600 | ||
147.87 € | 1 | 4 Days | 75 | 160 | 37 | 9008745711633 | 3600 | ||
219.27 € | 1 | 4 Days | 85 | 180 | 41 | 9008745711657 | 5100.0 | ||
234.97 € | 1 | 4 Days | 90 | 190 | 43 | 9008745711664 | 6100 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None. open bearing | Temperature range | -30 to +150 °C |