Deep groove ball bearings / single row / KRR / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
206 KRR
208 KRR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

18.12 €

1 4 Days 3062169008745729287210

40.25 €

1 4 Days 4080189008745729294390.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Outer ring Cylindrical Seal Lip seal on both sides
Temperature range -20 to +120 °C Fixing No additional mounting option Inner ring No widened inner ring

Tech Support