Deep groove ball bearings / single row / MAC3H / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61956 MAC3H

Part Number
61956 MAC3H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,298.03 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 280
Outer Diameter D(φ) 380 Width B(mm) 46 Raceway No. of Rows Single Row
Rolling Element Material Steel Cage Brass cage Clearance Slightly increased radial clearance
Temperature range -40 to +120 °C Weight(g) 15500.0

This page is Deep groove ball bearings / single row / MAC3H / NKE BEARINGS, part number 61956 MAC3H.
You can find the detail information about specifications and dimensions on part number 61956 MAC3H.

Tech Support