Deep groove ball bearings / single row / MC3 / NKE BEARINGS (16044 MC3)

Deep groove ball bearings / single row / MC3 / NKE BEARINGS 16044 MC3

Product Details:

Manufacturer part number: 16044 MC3

Brand: NKE BEARINGS

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. D: 220 φ

Outer Diameter D: 340 φ

Width B: 37 mm

Number of Bearing Ring Rows: Single Row

Current insulation: No current insulation


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16044 MC3

Part Number
16044 MC3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)
1 Quote 22034037Single RowNo current insulation9008745104374Without flange/groove-20 to +150 °C12000.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
Seal None. open bearing

This page is Deep groove ball bearings / single row / MC3 / NKE BEARINGS, part number 16044 MC3.
You can find the detail information about specifications and dimensions on part number 16044 MC3.

Variation of this product

Part Number
2217 MC3
2310 MC3
6216 MC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

232.00 €

1 4 Days 8515036--9008745111020--30 to +150 °C2600

166.48 €

1 4 Days 5011040--9008745738012--30 to +150 °C1780.0

123.63 €

1 4 Days 8014026Single RowNo current insulation9008745177194Without flange/groove-20 to +150 °C1420.0

Tech Support