Manufacturer part number: QJ204 MPA
Brand: NKE BEARINGS
Price: Please contact the support for quotation
Delivery time: Quote
Outer Diameter D: 47 φ
Width B: 14 mm
EAN: 9008745345715
Weight: 140 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QJ204 MPA
Accuracy (JIS) | Grade 0 | I.D. D(φ) | 20 | Cage | Brass cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Seal | None. open bearing | Temperature range | -30 to +150 °C |
Design | Split inner ring | Groove(s) on outer ring | Without groove |
This page is Deep groove ball bearings / single row / split inner rings / MPA / NKE BEARINGS, part number QJ204 MPA.
You can find the detail information about specifications and dimensions on part number QJ204 MPA.
Part Number |
---|
QJ304 MPA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|
42.83 € | 1 | 4 Days | 52 | 15 | 9008745346484 | 180 |