Deep groove ball bearings / single row / split inner rings / MPAC3 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ313 MPAC3

Part Number
QJ313 MPAC3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 I.D. D(φ) 65 Outer Diameter D(φ) 140
Width B(mm) 33 Cage Brass cage Clearance Slightly increased radial clearance
EAN 9008745346842 Seal None. open bearing Temperature range -30 to +150 °C
Weight(g) 2610.0 Design Split inner ring Groove(s) on outer ring Without groove

This page is Deep groove ball bearings / single row / split inner rings / MPAC3 / NKE BEARINGS, part number QJ313 MPAC3.
You can find the detail information about specifications and dimensions on part number QJ313 MPAC3.

Tech Support