Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
QJ1038 N2MPA |
QJ216 N2MPA |
QJ315 N2MPA |
QJ320 N2MPA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | - | - | - | - | 12300.0 | ||
- | 1 | Quote | 80 | 140 | 26 | 9008745701795 | 1800.0 | ||
250.70 € | 1 | 4 Days | 75 | 160 | 37 | 9008745346927 | 3950.0 | ||
559.16 € | 1 | 4 Days | 100 | 215 | 47 | 9008745347054 | 9100.0 |
Loading...
Accuracy (JIS) | Grade 0 | Cage | Brass cage | Clearance | Normal radial clearance |
---|---|---|---|---|---|
Seal | None. open bearing | Temperature range | -30 to +150 °C | Design | Split inner ring |
Groove(s) on outer ring | 2 retaining grooves on outer ring shifted by 180 degrees |