Manufacturer part number: 205 NPPB
Brand: NKE BEARINGS
Price: 9.23 €
Delivery time: 4 Days
I.D. D: 25 φ
Outer Diameter D: 52 φ
Width B: 15 mm
EAN: 9008745726835
Weight: 130 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
205 NPPB
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Outer ring | Spherical | Seal | Lip seal on both sides |
Temperature range | -20 to +120 °C | Fixing | No additional mounting option | Inner ring | No widened inner ring |
This page is Deep groove ball bearings / single row / NPPB / NKE BEARINGS, part number 205 NPPB.
You can find the detail information about specifications and dimensions on part number 205 NPPB.
Part Number |
---|
204 NPPB |
206 NPPB |
207 NPPB |
208 NPPB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
9.13 € | 1 | 4 Days | 20 | 47 | 14 | 9008745729355 | 110.0 | ||
- | 1 | Quote | 30 | 62 | 16 | 9008745726842 | 200 | ||
15.45 € | 1 | 4 Days | 35 | 72 | 17 | 9008745726859 | 290 | ||
19.36 € | 1 | 4 Days | 40 | 80 | 18 | 9008745726866 | 370.0 |