Self-aligning ball bearings / double row / TV / NKE BEARINGS (2215 TV)

Self-aligning ball bearings / double row / TV / NKE BEARINGS 2215 TV

Product Details:

Manufacturer part number: 2215 TV

Brand: NKE BEARINGS

Price: 98.44

Delivery time: 4 Days


Technical Data:

I.D. D: 75 φ

Outer Diameter D: 130 φ

Width B: 31 mm

EAN: 9008745737725

Weight: 1700 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2215 TV

Part Number
2215 TV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

98.44 €

1 4 Days 751303190087457377251700

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / TV / NKE BEARINGS, part number 2215 TV.
You can find the detail information about specifications and dimensions on part number 2215 TV.

Variation of this product

Part Number
1214 TV
1216 TV
2212 TV
2216 TV
2218 TV
2307 TV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

56.04 €

1 4 Days 701252490087457374111300.0

74.26 €

1 4 Days 801402690087457271911700

53.55 €

1 4 Days 6011028-1090.0

120.23 €

1 4 Days 801403390087457377562100.0

175.80 €

1 4 Days 901604090087457377873300.0

40.75 €

1 4 Days 3580319008745737893740.0

Tech Support