Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
628 -2RS
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 8 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 24 | Width B(mm) | 8 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Contact seals on both sides | Temperature range | -20 to +120 °C | Weight(g) | 10 |
This page is Deep groove ball bearings / single row / 2RS / 2RS / NKE BEARINGS, part number 628 -2RS.
You can find the detail information about specifications and dimensions on part number 628 -2RS.