Deep groove ball bearings / single row / 2RS2C3 / φ12~20 / NKE BEARINGS (6201-2RS2C3)

Deep groove ball bearings / single row / 2RS2C3 / φ12~20 / NKE BEARINGS 6201-2RS2C3

Product Details:

Manufacturer part number: 6201-2RS2C3

Brand: NKE BEARINGS

Price: 2.38

Delivery time: 4 Days


Technical Data:

I.D. D: 12 φ

Outer Diameter D: 32 φ

Width B: 10 mm

EAN: 9008745168123

Weight: 20 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6201-2RS2C3

Part Number
6201-2RS2C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2.38 €

1 4 Days 123210900874516812320

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / 2RS2C3 / φ12~20 / NKE BEARINGS, part number 6201-2RS2C3.
You can find the detail information about specifications and dimensions on part number 6201-2RS2C3.

Variation of this product

Part Number
6002 -2RS2C3
6203 -2RS2C3
6204 -2RS2C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2.71 €

1 4 Days 15329900874514729620

2.90 €

1 4 Days 174012900874516936670.0

3.41 €

1 4 Days 2047149008745170003106

Tech Support