Deep groove ball bearings / single row / 2RSR / φ35~110 / NKE BEARINGS

Deep groove ball bearings / single row / 2RSR / φ35~110 / NKE BEARINGS
[Specifications]
・Materials of Inner and Outer Ring: Steel
・I.D. D (φ) : 34, 45, 110
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Seal: Contact seals on both sides
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61809 -2RSR
61907 -2RSR
61922 -2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

20.80 €

1 4 Days 45587900874516128540

20.20 €

1 4 Days 355510900874516523874.0

176.83 €

1 4 Days 110150209008745166570900.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +120 °C

Tech Support