Deep groove ball bearings / single row /φ45,φ120/ 2RSRC3 / NKE BEARINGS (6224 -2RSRC3)

Deep groove ball bearings / single row /φ45,φ120/ 2RSRC3 / NKE BEARINGS 6224 -2RSRC3

Product Details:

Manufacturer part number: 6224 -2RSRC3

Brand: NKE BEARINGS

Price: 244.93

Delivery time: 4 Days


Technical Data:

I.D. D: 120 φ

Outer Diameter D: 215 φ

Width B: 40 mm

EAN: 9008745180156

Weight: 5600.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6224 -2RSRC3

Part Number
6224 -2RSRC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

244.93 €

1 4 Days 1202154090087451801565600.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row /φ45,φ120/ 2RSRC3 / NKE BEARINGS, part number 6224 -2RSRC3.
You can find the detail information about specifications and dimensions on part number 6224 -2RSRC3.

Variation of this product

Part Number
62309 -2RSRC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

47.48 €

1 4 Days 451003690087451812451230.0

Tech Support