Manufacturer part number: 6210-2ZC3
Brand: NKE BEARINGS
Price: 11.85 €
Delivery time: 4 Days
I.D. D: 50 φ
Outer Diameter D: 90 φ
Width B: 20 mm
EAN: 9008745174261
Weight: 470.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6210-2ZC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +150 °C |
This page is Deep groove ball bearings / single row / 2ZC3 / φ30~80 / NKE BEARINGS, part number 6210-2ZC3.
You can find the detail information about specifications and dimensions on part number 6210-2ZC3.
Part Number |
---|
61808-2ZC3 |
61914 -2ZC3 |
6216 -2ZC3 |
6306 -2ZC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
19.10 € | 1 | 4 Days | 40 | 52 | 7 | 9008745161193 | 35.0 | ||
50.13 € | 1 | 4 Days | 70 | 100 | 16 | 9008745166013 | 340.0 | ||
54.18 € | 1 | 4 Days | 80 | 140 | 26 | 9008745177095 | 1420.0 | ||
6.63 € | 1 | 4 Days | 30 | 72 | 19 | 9008745186981 | 350.0 |