Deep groove ball bearings / Double Row / BTV / φ15, φ55 / NKE BEARINGS (4311 BTV)

Deep groove ball bearings / Double Row / BTV / φ15, φ55 / NKE BEARINGS 4311 BTV

Product Details:

Manufacturer part number: 4311 BTV

Brand: NKE BEARINGS

Price: 111.14

Delivery time: 4 Days


Technical Data:

I.D. D: 55 φ

Outer Diameter D: 120 φ

Width B: 43 mm

EAN: 9008745143380

Weight: 2080.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4311 BTV

Part Number
4311 BTV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

111.14 €

1 4 Days 551204390087451433802080.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +120 °C

This page is Deep groove ball bearings / Double Row / BTV / φ15, φ55 / NKE BEARINGS, part number 4311 BTV.
You can find the detail information about specifications and dimensions on part number 4311 BTV.

Variation of this product

Part Number
4202 BTV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

14.03 €

1 4 Days 153514900874514283365.0

Tech Support