Deep groove ball bearings / single row / C3 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61820 C3
61900 C3
61906 C3
6203 C3
6209 C3
6316 C3
6408 C3
6411 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

73.30 €

1 4 Days Grade 0100125139008745162343300.0

6.10 €

1 4 Days Grade 010226900874516433010

14.82 €

1 4 Days Grade 030479900874516515360

1.75 €

1 4 Days Grade 0174012900874516966362

11.15 €

1 4 Days Grade 04585199008745173790400

110.69 €

1 4 Days Grade 0801703990087451918003690.0

52.09 €

1 4 Days Grade 0401102790087451951811230.0

89.17 €

1 4 Days Grade 0551403390087451953272290.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None. open bearing
Temperature range -20 to +150 °C

Tech Support