Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6213 MC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 65 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 120 | Width B(mm) | 23 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 9008745175985 |
Outer ring | Without flange/groove | Seal | None. open bearing | Temperature range | -20 to +150 °C |
Weight(g) | 980.0 |