Self-aligning ball bearings / double row / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1205
1215
1216
1219
1220
1222
1314
1315
1316
1317
1319
2212
2213
2214
2216
2218
2219
2220
2313
2315
2318
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Seal Temperature range Weight
(g)

15.80 €

1 4 Days 2552159008745100529None. open bearing-30 to +150 °C140

73.15 €

1 4 Days 75130259008745722585None open bearing-30 to +150 degrees1400.0

85.63 €

1 4 Days 80140269008745101243None open bearing-30 to +150 degrees1700

134.50 €

1 4 Days 95170329008745101366None. open bearing-30 to +150 °C3500.0

157.88 €

1 4 Days 100180349008745101403None open bearing-30 to +150 degrees3800

218.13 €

1 4 Days 110200389008745101496None open bearing-30 to +150 degrees5300.0

125.87 €

1 4 Days 70150359008745737480None. open bearing-30 to +150 °C3100.0

147.87 €

1 4 Days 75160379008745710384None open bearing-30 to +150 degrees3600

169.67 €

1 4 Days 80170399008745710391None open bearing-30 to +150 degrees4200

219.27 €

1 4 Days 85180419008745710407None open bearing-30 to +150 degrees5100.0

340.35 €

1 4 Days 95200459008745710421None open bearing-30 to +150 degrees7200.0

54.30 €

1 4 Days 60110289008745110696None open bearing-30 to +150 degrees1090.0

65.03 €

1 4 Days 65120319008745110771None open bearing-30 to +150 degrees1460.0

81.03 €

1 4 Days 70125319008745110832None open bearing-30 to +150 degrees1520.0

119.03 €

1 4 Days 80140339008745110931None open bearing-30 to +150 degrees2100.0

177.80 €

1 4 Days 90160409008745710469None open bearing-30 to +150 degrees3300.0

196.00 €

1 4 Days 95170439008745733550None. open bearing-30 to +150 °C4300.0

228.98 €

1 4 Days 100180469008745733604None. open bearing-30 to +150 °C5200.0

143.38 €

1 4 Days 65140489008745710483None open bearing-30 to +150 degrees3400.0

224.12 €

1 4 Days 75160559008745710490None open bearing-30 to +150 degrees5200.0

380.30 €

1 4 Days 90190649008745733970None open bearing-30 to +150 degrees8800

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance

Tech Support