Manufacturer part number: 1320 K
Brand: NKE BEARINGS
Price: 466.81 €
Delivery time: 4 Days
I.D. D: 100 φ
Outer Diameter D: 215 φ
Width B: 47 mm
EAN: 9008745102738
Weight: 8800 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1320 K
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | None. open bearing | Temperature range | -30 to +150 °C |
This page is Self-aligning ball bearings K Series, part number 1320 K.
You can find the detail information about specifications and dimensions on part number 1320 K.
Part Number |
---|
1222 K |
1316 K |
1318 K |
2220 K |
2311 K |
2316 K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
218.13 € | 1 | 4 Days | 110 | 200 | 38 | 9008745101502 | 5300.0 | ||
169.66 € | 1 | 4 Days | 80 | 170 | 39 | 9008745102530 | 4200 | ||
234.97 € | 1 | 4 Days | 90 | 190 | 43 | 9008745102646 | 6100 | ||
228.98 € | 1 | 4 Days | 100 | 180 | 46 | 9008745733611 | 5200.0 | ||
95.17 € | 1 | 4 Days | 55 | 120 | 43 | 9008745724633 | 2300.0 | ||
272.50 € | 1 | 4 Days | 80 | 170 | 58 | 9008745121876 | 6500.0 |