Self-aligning ball bearings / double row / 12xx, 23xx / M / NKE BEARINGS (2306 M)

Self-aligning ball bearings / double row / 12xx, 23xx / M / NKE BEARINGS 2306 M

Product Details:

Manufacturer part number: 2306 M

Brand: NKE BEARINGS

Price: 97.94

Delivery time: 4 Days


Technical Data:

I.D. D: 30 φ

Outer Diameter D: 72 φ

Width B: 27 mm

EAN: 9008745737862

Weight: 550 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2306 M

Part Number
2306 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

97.94 €

1 4 Days 3072279008745737862550

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

This page is Self-aligning ball bearings / double row / 12xx, 23xx / M / NKE BEARINGS, part number 2306 M.
You can find the detail information about specifications and dimensions on part number 2306 M.

Variation of this product

Part Number
1224 M
1226 M
2320 M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

599.50 €

1 4 Days 1202154290087451015717100.0

682.36 €

1 4 Days 1302304690087451016018700.0

938.62 €

1 4 Days 10021573900874512259013100.0

Tech Support