Self-aligning ball bearings / double row / 1224, 23xx / C3 / MC3 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1224 MC3
2311 MC3
2320 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

592.30 €

1 4 Days 1202154290087451015887100.0

266.52 €

1 4 Days 551204390087457380502300.0

938.68 €

1 4 Days 10021573900874512260613100.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

Tech Support