Ball Bearings (Part Numbers)

Ball Bearings
[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Polyamide cage, Sheet steel cage
・Seal: Contact seals on both sides, None. open bearing
・I.D. D(φ): 3-260
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6204

Part Number
S6204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Bore Cage Clearance Current insulation Outer ring Seal Temperature range Weight
(g)
Angular adjustment Arrangement Contact angle Fixing Inner ring Operating direction Product range

6.67 €

1 4 Days Stainless Steel204714Single RowStainless SteelCylindrical boreSheet steel cageNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-40 to +150 °C105.0-------

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0

Tech Support