Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11206
Part Number
|
---|
11206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.77 € | 1 | 4 Days | Steel | 30 | 62 | 48 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 354.0 | - | - | - | - | - | - | - |
Loading...
Accuracy (JIS) | Grade 0 |
---|
This page is Ball Bearings, part number 11206.
You can find the detail information about specifications and dimensions on part number 11206.
Configure
Basic Attributes
Number of Bearing Ring Rows
Current insulation
Outer ring
Angular adjustment
Arrangement
Contact angle
Fixing
Inner ring
Operating direction
Product range
Type
Materials of Inner and Outer Ring
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Rolling Element Material
Bore
Cage
Clearance
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11204 |
11205 |
11207 |
11208 |
11209 |
11210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.71 € | 1 | 4 Days | Steel | 20 | 47 | 40 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 179.0 | - | - | - | - | - | - | - | ||
13.03 € | 1 | 4 Days | Steel | 25 | 52 | 44 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 219.0 | - | - | - | - | - | - | - | ||
18.68 € | 1 | 4 Days | Steel | 35 | 72 | 52 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 562.0 | - | - | - | - | - | - | - | ||
26.48 € | 1 | 4 Days | Steel | 40 | 80 | 56 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 732.0 | - | - | - | - | - | - | - | ||
40.72 € | 1 | 4 Days | Steel | 45 | 85 | 58 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 810.0 | - | - | - | - | - | - | - | ||
45.82 € | 1 | 4 Days | Steel | 50 | 90 | 58 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 896.0 | - | - | - | - | - | - | - |